Knowledge Search

592B

Eaton Crouse-Hinds series Pauluhn 592 junction box, 4" depth, Brass, Surface mount

592B - SENTINEL

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 592 junction box
Catalog Number
592B
UPC
662276383821
Product Length/Depth
7.75 in
Product Height
13.25 in
Product Width
4 in
Product Weight
25.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Brass
Depth
4 in
Mounting style
Surface
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.