Knowledge Search

574AT4-C2

Eaton Crouse-Hinds series Pauluhn 574 junction box, 2-3/16" depth, Copper-free aluminum, Surface mount, 4-pole terminal block, Through feed, 3/4" trade size

574AT4-C2 - SKU Page

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 574 junction box
Catalog Number
574AT4-C2
UPC
662276383630
Product Length/Depth
4.38 in
Product Height
4.38 in
Product Width
2.19 in
Product Weight
1.8 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Depth
2-3/16 in
Style
Through feed
Trade size
3/4"
Mounting style
Surface
Special features
4-pole terminal block
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.