Knowledge Search

568A

Eaton Crouse-Hinds series Pauluhn 568 junction box, 3" depth, Copper-free aluminum, Surface mount

568A - SENTINEL

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn 568 junction box
Catalog Number
568A
UPC
662276383364
Product Length/Depth
6.38 in
Product Height
7.5 in
Product Width
3 in
Product Weight
5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Ingress protection (IP) ratings
IP66

Product specifications

Material
Copper-free aluminum
Depth
3 in
Mounting style
Surface
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.