Knowledge Search

422

Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 1"-1"

422 - Combination Couplings - EMT

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
422
UPC
784564104229
Product Length/Depth
3 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.37 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (set screw) to rigid (set screw)
Trade size
1"-1"
Material
Zinc plated steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.