Knowledge Search

420

Eaton Crouse-Hinds series EMT combination coupling, EMT (set screw) to rigid (set screw), Zinc plated steel, Combination type, 1/2"-1/2"

420 - Steel Switch Boxes

General specifications

Product Name
Eaton Crouse-Hinds series EMT combination coupling
Catalog Number
420
UPC
784564104205
Product Length/Depth
2.38 in
Product Height
1 in
Product Width
1 in
Product Weight
0.17 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Style
Combination
Combination type
EMT (set screw) to rigid (set screw)
Trade size
1/2"-1/2"
Material
Zinc plated steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.