Knowledge Search

320911

Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 630.3WVG.10.B.P.-, 3 WVG, Glass fiber fleece with absorption layer (WVG), Nitrile, 145 psi (10 Bar), Size: 630

320911 - Pauluhn Summit Industrial Linear Fluorescent Light Fixtures

General specifications

Product Name
Eaton 01.WSNR Watersorp off-Line Filter Element
Catalog Number
320911
Product Length/Depth
400 mm
Product Weight
2.35 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO16889
ISO3968
ISO3723
ISO3724
ISO2942
ISO2941
ISO2943

Product specifications

Filter element type
Watersorp off-line filter element
Filter fineness
3 WVG
Filter media type
Glass fiber fleece with absorption layer (WVG)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.