Knowledge Search

319982

Eaton 01.WSNR Watersorp off-Line Filter Elements, 01.WSNR 630.10WVG.10.B.P, 10WVG, Glass fiber fleece (VG), 145 psi (10 Bar), Size: 630

319982 - CGBS and EBY Explosionproof Portable Cord Connectors

General specifications

Product Name
Eaton 01.WSNR Watersorp off-Line Filter Element
Catalog Number
319982
Product Length/Depth
400 mm
Product Weight
2.35 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO16889
ISO3723
ISO3724
ISO2941
ISO2942
ISO2943

Product specifications

Filter element type
Watersorp off-line filter element
Filter fineness
10 WVG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Delta P resistance
145 psi (10 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.