Knowledge Search

319788

Eaton 01.N In-Line Filter Elements, 01.N 100.10VG.16.S1.P.-, 10VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 100

319788 - 01.N

General specifications

Product Name
Eaton 01.N In-Line Filter Element
Catalog Number
319788
Product Length/Depth
198 mm
Product Weight
0.38 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3723
ISO3968
ISO2942
ISO2941
ISO16889
ISO2943

Product specifications

Filter element type
In-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
100
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.