309701-82MO

REMAN SELF ADVANTAGE CLUTCH
309701-82MO - Remanufactured Solo self-adjust clutch

Photo is representative

General specifications

Product Name
Eaton Reman Solo Self Adjust Clutch
Catalog Number
309701-82MO
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
135 lb
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.