Easy Pedal Advantage clutch
308937-42
Model code: EASY PEDAL ADVANTAGE

308937-42
Model code: EASY PEDAL ADVANTAGE

Easy Pedal Advantage Manual Adjust , Torque Capacity: 2250 Ft. Lbs., Clutch Size: 15.5 Inch
308937-42 - Easy Pedal Advantage clutch

General specifications

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308937-42
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
135 lb

Product specifications

Pre-Damper
Yes
Clutch Size
15.5 in
Torque rating
2250 ft lb
Input shaft size
2.00"-14
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
7 EA
Friction pad count
6 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.