308925-82MO

REMANUFACTURED ADVANTAGE CLUTCH 308925-82MO
308925-82MO - Remanufactured Easy Pedal clutch

Photo is representative

General specifications

Product Name
Eaton Reman Easy Pedal Manual Adjust Clutch
Catalog Number
308925-82MO
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
135 lb
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.