Easy Pedal Advantage clutch
308925-68
Model code: EASY PEDAL ADVANTAGE

308925-68
Model code: EASY PEDAL ADVANTAGE

308925-68 - INSTALLATION 1552 2.00 EP ADVANTAGE
308925-68 - Easy Pedal Advantage clutch

Photo is representative

General specifications

Product Name
Eaton Easy Pedal Advantage Manual Adjust Clutch
Catalog Number
308925-68
UPC
840379301694
Product Length/Depth
17 in
Product Height
7.25 in
Product Width
17 in
Product Weight
133 lb
Certifications
Not Applicable

Product specifications

Pre-Damper
No
Clutch Size
15.5 in
Torque rating
1850 ft lb
Input shaft size
2.00" - 10
Number of Discs
2 EA
Transmission Type
Manual
Damper Spring Count
9 EA
Friction pad count
4 EA
Facing Material
Ceramic
Portfolio rating
Best
Hydraulic Linkage
No
Vehicle classification group
Heavy Duty
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.