Knowledge Search

300981

Eaton Easy-Fit Exchange Filter Elements, 03.RL 750.6VG.16.E.O, 6 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size: 750

300981 - PVC Ceiling and Ceiling Fan Boxes

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300981
Product Length/Depth
515 mm
Product Weight
2.95 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3968
ISO2942
ISO2941
ISO3724
ISO16889
ISO2943

Product specifications

Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
750
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.