Knowledge Search

300913

Eaton Easy-Fit Exchange Filter Elements, 03.2.225.10VG.16.E.P, 10 VG,Glass fiber fleece, Nitrile, 232 psi (16 Bar), Size: 225

300913 - CG Color-coded Cord Grips

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300913
Product Length/Depth
226 mm
Product Weight
0.73 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
225
Delta P resistance
232 psi (16 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.