Knowledge Search

300862

Eaton Easy-Fit Exchange Filter Elements, 02.0330 D.10VG.30.HC.E.P, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 330

300862 - FP3 Inductor

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300862
Product Length/Depth
325 mm
Product Weight
0.804 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO16889
ISO3968
ISO2941
ISO2942
ISO3724
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
330
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.