Knowledge Search

300839

Eaton Easy-Fit Exchange Filter Elements, 02.0110 D.3VG.HR.HC.E.P, 3VG, Glass fiber fleece (VG), Nitrile, 2320 psi (160 Bar), Size: 110

300839 - Easy-Fit Filter Elements

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300839
Product Length/Depth
154 mm
Product Weight
0.26 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
110
Delta P resistance
2320 psi (160 Bar)
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.