Knowledge Search

26800160

Eaton BECO Standard Filter Sheet, Steril S 80, 0.2 µm, 600 x 615 mm

26800160 - SKU Page

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
26800160
Product Length/Depth
615 mm
Product Height
3.9 mm
Product Width
600 mm
Product Weight
0.5 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
ISO 9001
GMO
Kosher

Product specifications

Bursting strength wet
> 80 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.9 mm
Water throughput at delta P (100 kPa l/m²/min)
46 m²
Depth filter sheet type
Steril S 80
Retention rating
0.2 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.