Knowledge Search

2632

Eaton Crouse-Hinds series NMC clamp type connector, Zinc die cast, 1"

2632 - Connectors - NMC

General specifications

Product Name
Eaton Crouse-Hinds series NMC clamp type connector
Catalog Number
2632
UPC
784564126320
Product Length/Depth
3.42 in
Product Height
0.95 in
Product Width
1.1 in
Product Weight
0.12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Style
Clamp
Material
Zinc die cast
Trade size
1"
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.