Knowledge Search

22100140

Eaton BECO Standard Filter Sheet, KD 10, 1.0 µm, 400 x 400 mm

22100140 - BECO Standard

General specifications

Product Name
Eaton BECO Standard Filter Sheet
Catalog Number
22100140
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
400 mm
Product Weight
0.21 kg
Compliances
EC 1935/2004
FDA 21CFR
BfR XXXVI/1
Certifications
Kosher
GMO
ISO 9001

Product specifications

Bursting strength wet
> 50 kPa
Retention type
Nominal
Ash content
50%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
185 m²
Depth filter sheet type
KD 10
Retention rating
1.0 µm
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.