Knowledge Search

1653BLUE

Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1-1/4"

1653BLUE - Connectors and Couplings - FMC

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1653BLUE
UPC
662277098199
Product Length/Depth
1.81 in
Product Height
2.13 in
Product Width
2.13 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1-1/4"
Color
Blue
Thread
Threadless
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.