Knowledge Search

1652BLUE

Eaton Crouse-Hinds series EMT compression connector, Blue, EMT, Straight, Insulated, Steel, Threadless, 1"

1652BLUE - PowerXL DG1 general purpose variable frequency drives

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1652BLUE
UPC
662277098182
Product Length/Depth
1.44 in
Product Height
1.56 in
Product Width
1.56 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
1"
Color
Blue
Thread
Threadless
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.