Knowledge Search

1651RED

Eaton Crouse-Hinds series EMT compression connector, Red, EMT, Straight, Insulated, Steel, Threadless, 3/4"

1651RED - EYSR Retrofit Sealing Fittings

General specifications

Product Name
Eaton Crouse-Hinds series EMT compression connector
Catalog Number
1651RED
UPC
662277097857
Product Length/Depth
1.22 in
Product Height
1.31 in
Product Width
1.31 in
Product Weight
0.16 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
EMT
Connector type
Straight
Style
Compression
Insulator
Insulated
Trade size
3/4"
Color
Red
Thread
Threadless
Material
Steel
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.