Knowledge Search

12191031004

Eaton Crouse-Hinds series Ex-Lite N exit sign, LED, Aluminum alloy, Wall mount, Includes cover, clear, without pictogram, battery, 1 x M25 plastic cable glands, 1 x M25 screw plug, ISO 7010, 110-277 Vac, 110-250 Vdc

12191031004 - Hazard-Gard EVLLA Explosionproof LED Light Fixtures

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite N exit sign
Product Name
Eaton's Crouse-Hinds series Ex-Lite N exit sign
Catalog Number
12191031004
EAN
4250217412707
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.7 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Voltage rating
110-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Special features
Includes cover, clear, without pictogram, self-contained battery system
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.