Knowledge Search

12191021001

Eaton Crouse-Hinds series Ex-Lite V-CG-S exit sign, Arrow right, Gray, LED, White letters, Alum alloy, Wall mt, Cover w/ pictogram (arrow 3h), monitoring, 1 x M25 plastic cable glands, 1 x M25 screw plug, DIN 4844, 220-254 Vac, 195-250 Vdc

12191021001 - Hazard-Gard EVLLA Explosionproof LED Light Fixtures

General specifications

Product Name
Eaton's Crouse-Hinds series Ex-Lite V-CG-S exit sign
Product Name
Eaton's Crouse-Hinds series Ex-Lite V-CG-S exit sign
Catalog Number
12191021001
EAN
4250217412929
Product Length/Depth
422 mm
Product Height
115 mm
Product Width
230 mm
Product Weight
6.4 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Letter color
White
Voltage rating
220-254 Vac, 195-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Material
Aluminum alloy
Special features
Includes cover with pictogram (arrow 3h), monitoring module
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.