Knowledge Search

12191001005

Eaton Crouse-Hinds series Ex-Lite Z exit sign, 3/4" entries, 50/60 Hz, LED, Red letter color, Horizontal lettering, Aluminum alloy, Wall mount, 120-277 Vac, 110-250 Vdc

12191001005 - Condulet Mark 9 Conduit Outlet Bodies

General specifications

Product Name
Eaton Crouse-Hinds series Ex-Lite Z exit sign
Catalog Number
12191001005
EAN
4250959900753
Product Length/Depth
16.6 in
Product Height
9.1 in
Product Width
4.5 in
Product Weight
14.75 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class II, Division 2
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
LED
Letter color
Red
Lettering direction
Horizontal
Voltage rating
120-277 Vac, 110-250 Vdc
Frequency rating
50/60 Hz
Mounting
Wall
Entry size
3/4"
Material
Aluminum alloy
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.