For more information or to request a quote for a recently released valve, please contact your Eaton sales manager or distributor.
NEW DESIGN
SLP13 two-way two-position poppet-type solenoid valve
Eaton’s SLP13 valve is a low-power, low-pressure-drop solution for compact equipment. The size 10 valve reduces power consumption from 29 W to 10 W, which can help extend run time in battery-operated vehicles. The valve's new architecture enables a 50% higher flow rating in the same cavity, which allows OEMs to replace larger valves with smaller ones for a more compact, lightweight system.
Interested in a prototype of a valve in development? Contact us today.
By filling out and submitting the form, I agree that the personal data that I provide can be shared with Eaton Corporation plc in Ireland, Eaton Corporation in the United States of America and with Eaton’s channel partners, and I agree to be contacted via phone or email by Eaton’s channel partners and/or a third party agency that Eaton works with in order to consult on my application of this technology. Any use of my personal data will take place in compliance with the relevant and applicable data privacy laws and the Eaton Privacy Policy.