The 40.5 kV Disconnector is a composite disconnector series developed for 40.5 kV distribution lines. The series uses Eaton's patented magnetic force together with reverse loop contacts, include load operation functionality, and is able to interrupt rated current of 600 A and 900 A.