B-Line series steel strut is stamped every 18" with:
B22 - B-Line part number designating 12 gauge, 1 5⁄8" x 1 5⁄8"
SS6 - 316 stainless steel
87401A6 - Traceable to the steel’s origin
Materials
ASTM A570 and A611 (structural grade)
ASTM A653 SS (CSA Type II) (structural grade)
AISI Type 304
AISI Type 316
Finishes
(CSA Type II) ASTM A653 SS G90
(CSA Type 1) ASTM A123
electro deposited epoxy
We use only structural quality material for our strut channel, which means it must meet established chemical and physical (strength) requirements. As strut continues to replace angle iron and other traditional ASTM A36 structural steel shapes, it is important to retain the integrity of the support system by continuing to use structural grade materials.
Commercial or merchant quality steel is not required to meet any certain minimum physical requirements. There is no mandatory strength testing, and therefore no ability to trace the material. The catalog loading charts for strut are based on 25,000 psi design stress. Without verifying the actual strength of the material for each lot of steel, there is no way to validate or guarantee the load chart data, or safety factor, the result of which can be excessive deflection or failure of the channel.
In addition to the steel materials and finishes listed on the front, we can provide alternative products for some of the toughest environments. Aluminum, PVC coatings, and fiberglass in both polyester and vinyl ester resins are also available.
We offer the widest array of strut fittings, pipe and conduit straps, and other accessories to complete the project.
We offer a wide array of support products:
Pipe hangers, anchors, vibration and isolation products, seismic bracing, spring steel fasteners, cable trays, telecom equipment supports, electrical and electronic enclosures.