This guide provides an overview of Eaton's recommendations for structural steel supports using Eaton's B-Line series imperial and metric cable ladder, fittings and splice plates.
By incorporating Eaton’s support recommendations with straight sections, cable tray fittings, vertical adjustable splice plates, and heavy duty expansion splice plates, B-Line series cable ladder solutions can help eliminate substantial costs in both labor and support materials on any given project.
Eaton’s B-Line series metallic cable ladder systems are designed to provide superior strength to weight ratio while providing a lower total installed cost.
To achieve a lower total installed cost, Eaton’s engineers developed an innovative means to significantly reduce the number of structural steel supports needed in cable ladder installations, without diminishing the load carrying capacity of the system.
When assessing a project for the lowest total installed cost, Eaton recommends focusing on four key design considerations:
Please contact us today if you would like to hear from an Eaton representative.
Eaton has agents and representatives available throughout the world to assist you with inquiries that you may have.