The tables below present basic guidelines for our recommended lumen levels according to a fixture’s mounting height and when replacing an HID or fluorescent luminaire.
However, each lighting application is unique, and specific conditions will impact the information below. Contact our Lighting Application specialists for assistance with developing a lighting layout design that meets your exact needs and expectations.
Click here to learn more about our complimentary lighting analysis and design support.
Mounting Height | Recommended Lumens | NEC Divisions 1 & 2 | IEC Zones 1 & 2 | Harsh (Ordinary) Location |
9-12 feet | 3000 lumens or less | Vaporgard V2L/V3L LED Champ VMVL3* Champ FMVA3* or CPMV3L |
CEAG ExLin 3L-1 HPL-3L / HPLN-3L NLE-3L |
Vaporgard Pro P2L/P3L LED Champ Pro PVML3 or WPMV3L Champ Pro PFMA3 PLE-3L |
12-15 feet | 5,000-7,000 lumens | Champ VMVL5* or Champ VMVL7* L Champ FMVA5* or CPMV5L Champ FMVA7* or CPMV7 |
CEAG PXLED5L CEAG ExLin 5L-1, 5L-2 HPL-5L / HPLN-5L NLE-5L |
Champ Pro PVML3 or WPMV5L Champ Pro PFM5 PLE-5L |
15-20 feet | 7,000-11,000 lumens | Champ VMVL7, VMVL9, VMVL11* Champ FMVA7, FMVA9, FMVA11* Champ CPMV7L |
CEAG PXLED10L CEAG ExLin 7L-2 HPL-8L / HPLN-8L NLE-8L |
Champ Pro PVML7, PVML9, PVML11 Champ WPMC7L Champ Pro PFMA7, PFMA9, PFMA11 PLE-8L |
18-30 feet | 13,000-15,000 lumens | Champ VMV13L* Champ FMVA13, FMVA15* |
CEAG PXLED15L | Champ Pro PVM13L Champ Pro PFMA13, PFMA15 |
25-40 feet | 17,000-25,000 lumens | Champ VMV17L, VMV21L, VMV25L* Champ FMVA20, FMVA25* |
CEAG PXLED20L, PXLED25L | Champ Pro PVM17L, PVM21L, PVM25L Champ Pro PFMA20, PFMA25 |
40 feet & up | 40,000-50,000 lumens | Champ FMVA40, FMVA50* | Champ Pro PFMA40, PFMA50 | |
* Champ VMVL and Champ FMVA luminaires are also certified for IECEx/ATEX applications |
HID Lamp | LED Lumen Range |
---|---|
50 Watt | 2,000 |
70-100 Watt | 3,000 |
100-150 Watt | 5,000 |
150-175 Watt | 7,000 |
175-250 Watt | 9,000 |
250-320 Watt | 9,000-11,000 |
320-400 Watt | 11,000 |
400-500 Watt | 13,000-15,000 |
600-750 Watt | 17,000-21,000 |
750-1000 Watt | 25,000 |
1000-1500 Watt | 40,000-50,000 |
See “Mounting Heights” table above for recommended Crouse-Hinds series LED area lights |
Fluorescent Lamp | LED Lumen Range | Recommended Crouse-Hinds series LED luminaires | ||
NEC Division 1 & 2 | IEC Zones 1 & 2 | Harsh (Ordinary) Location | ||
2 x 2 ft. T5/T8/T12HO | 2,000 | Hazard-Gard XPLA Champ MLLA |
CEAG Ex-Lin CEAG eLLK LED CEAG nLLK15 HLL / nHLL |
Champ Pro PLLA PLLE |
2 x 4 ft. T5/T8/T12HO | 4,000 | |||
2 x 18W | 3,000 | |||
2 x 36W | 5,000 | CEAG Ex-Lin HLL / nHLL |
||
2 x 58W | 7,000 | CEAG Ex-Lin | ||
3 lamp T5HO | 13,000 | Pauluhn Summit | Pauluhn APEX | |
4 lamp T5HO | 17,000 | Pauluhn Summit | Pauluhn APEX | |
6 lamp T5HO | 25,000 | Pauluhn Summit | Pauluhn APEX |
This LED Lighting Design and Specification Guide details key factors to consider when selecting a manufacturer for industrial lighting, and demonstrates how Eaton’s Crouse-Hinds series LED solutions are built to withstand the toughest conditions, deliver maximum lighting performance and safety, and reduce expensive maintenance costs.