Eaton offers the world's broadest line of industrial hydraulic, pneumatic and electrohydraulic cylinders. And now a wide range of Hydro-Line and Vickers standard cylinders are offered with 3-day express shipment.
Downloads
Program guidelines
All express orders received by 12:00pm CST will ship from Eaton’s facility by the end of the third day after order receipt
Eaton standard warranty applies to all cylinders shipped with express shipment program
Maximum order quantity of five per model code, per ship-to address
The express shipment program only applies to standard cataloged products within the scope of the offering listed in the table below
The express shipment offering is subject to change in the future
Express orders must be on a separate order from non-express items
All orders must be drop shipped to the end-customer’s location. Orders will not be shipped to U.S. distributor locations under this program. Exceptions will be made for shipments to Canada and Mexico only
There is no premium charge, standard distributor discounts apply
Email express orders directly to Express@Eaton.com
Eaton reserves the right to refuse any order due to temporary inability to deliver
Valid customer ship-to information and routing instructions are required at the time of order placement, or previously established within the Eaton order entry system
Qualifying Hydro-Line and Vickers cylinder products
N5 and NZ high-pressure hydraulic tie rod
ANSI/NFPA
Single rod
1.5 in to 6 in bore with stroke lengths to 60 in
Variety of mount styles, including side lug rectangular flange head/cap, rectangular head/cap, clevis, and no mount
All rod end styles or minor modification
Extra rod projection
Standard SAE, NPTF & BSPP porting in any position
Standard cushions (optional)
Stop tubes
Normal & high temperature seals
Additional wrench flats
R5, HR5 and RE, RF lower pressure hydraulic/pneumatic tie rod
ANSI/NFPA
Single rod
1.5 in to 6 in bore with stroke lengths to 60 in
Variety of mount styles, including side lug, rectangular flange head/cap, clevis, and no mount
All rod end styles or minor modification
Extra rod projection
Standard SAE & NPTF porting in any position
Standard cushions (optional)
Standard & high temperature Viton® seals
Additional wrench flats
TS, HTS and TA, TB medium-pressure hydraulic/pneumatic threaded
Single rod
0.75 in to 3 in bore with stroke lengths to 60 in
Variety of mount styles, including side, head square, clevis, cap square, tapped head, threaded head
All rod end styles (not modified)
Extra rod projection
Standard SAE & NPTF porting in most positions
Standard cushions (optional)
Standard & high temperature Viton® seals
Additional wrench flats
Hydro-Line Q6 and VP aluminum pneumatic tie rod
ANSI/NFPA
Single rod
1.5 in to 8 in bore with stroke lengths to 60 in
Variety of mount styles including side/end lugs, head/cap rectangular flange, head/cap square, extended tie rod, no mounts, and many more