The elements of PA/GA systems, on the surface, seem quite basic: microphones, speakers, wires and amplifiers to drive them. In fact, PA/GA technology hasn’t changed much in nearly thirty years. Meanwhile, industry demands and expectations have changed dramatically.
Eaton engineers knew that advanced IP and wireless-based communications can provide a critical advantage for protecting people, property and the environment. Remote monitoring, diagnostics and around-the-world connectivity are vital ways to maintain uptime while ensuring that critical safety systems are always available to keep people safe, aware and informed.
On an offshore rig, the setting is even more complex, as space is incredibly limited and each kilogram must be carefully accounted for. What’s more, every piece of equipment has to withstand the corrosive effects of salt water—and the inherently hazardous environment of the job. Adding advanced IP capabilities sounds great, but how do you do it without adding weight?
Starting with a blank sheet of paper, Eaton engineers decided to completely re-think public address and general alarm systems. The result was Eaton’s Crouse-Hinds series Sonix PA/GA, the most efficient, compact, flexible and secure public address general alarm solution available today.
At the heart of the system is a patented, dual-path high efficiency amplifier, enclosed within a compact 1U case. In fact, Sonix amplifiers are more than 90 percent efficient, squeezing greater capabilities into a package up to 66 percent of the size of conventional amplifiers. This ensures that power usage is kept to a minimum and heat dissipation is vastly reduced—increasing the lifespan of critical electronic components and reducing the size of control room HVAC systems. But Eaton engineers didn’t stop there—they managed to reduce the overall size of nearly every component in the Sonix suite of products, while increasing their power and efficiency. Where a typical PA/GA system for a large installation might take up to 10-20 racks of control room space, Eaton’s new Sonix communications platform requires just half that.
The Sonix PA/GA system includes a highly sophisticated yet simplified architecture, featuring fully duplicated internal and external cabling to ensure that in the event of a single cable failure the system continues to operate as required. At all times the user is kept fully informed of the system status via audible, visual and software displays. All design within Sonix has been focused on removing the need for lengthy engineering cycles, costly software, custom field engineering or expensive on-site commissioning. And as part of Eaton’s industry-leading Crouse-Hinds series portfolio, the Sonix system is rigorously designed for installation in both safe area and potentially explosive environments—whether it’s on an oil and gas rig, refinery or even within a mining operation—ensuring the highest levels of safety, without compromising operational features.
are a comprehensive product suite for potentially explosive atmospheres, bringing together specialized systems and solutions from trusted brands that include MEDC, FHF, Hernis, Gitiesse and Oxalis
Today, the Sonix platform includes complete solutions for harsh and hazardous area communications—from power management, software and distributed intelligence to HMI access units, high-efficiency parallel-power amplifiers, compact speakers and field units. The system provides highly versatile and reliable communications to help oil and gas manufacturers and mining companies reduce cost, reduce space and reduce weight—while never compromising on safety.
Learn more about Eaton’s new Sonix communications platform, Eaton’s complete line of Hazardous Area Communicationssolutions and see how Eaton innovation is energizing customers’ business across industries and around the world.