FXD630 series are protection and control IEDs designed for protection and control applications in medium-voltage networks. FXD630 protection IEDs provide a comprehensive range of protection and control functions within a compact and cost-effective package, and can be applied in ad feeders, motors, capacitors, and as back-up protection for generators and transformers. FXD630 protection IEDs are a universal platform developed on the latest technology, and the power of multi-processor architecture takes the accuracy of protection and measurement to a new level.
Eaton Protection And Control — Specifications |
|
---|---|
Application | Overcurrent |
Feeder | |
Motor | |
Capacitor | |
Differential | |
Arc flash | |
Power Supply Range | 85-305Vac, 100-430Vdc |
18-75Vdc | |
Digital Inputs/Outputs | 8/5 |
16/10 | |
Communications | IEC60870-5-103 & Modbus RTU |
Modbus TCP | |
IEC61850 |