Distribution Automation Terminals are an important part of distribution automation systems to deliver real-time monitoring, fault detection, fault location, isolation and power restoration in non-fault areas on multi-line systems. These terminals include distribution terminal units (DTU), feeder terminal units (FTU) and transformer terminal units (TTU). They are widely used, especially in 10 kV medium voltage power distribution control systems.
Eaton Distribution Automation Terminals—Specifications |
|
---|---|
Models | FTU |
DTU | |
TTU | |
Enclosures |
Stainless Steel |
Carbon Steel | |
Non-metallic | |
Mounting | Wall Mount |
Floor Mount | |
Outdoor Weatherproof | |
Communications | IEC60870-5-101 |
IEC60870-5-104 | |
DNP3.0 |