Eaton’s Active Power Filter dynamically suppresses harmonics and compensates for reactive power. This highly controllable and fast reacting electrical filter provides customers with a turnkey solution for compensating reactive power and controlling harmonics. It is widely used for rail transportation, mining, metallurgy, petrochemical, wind power, manufacturing and commercial and residential buildings.
400V
50A
<20ms
440x523x174
2–51
400A
100A
<20ms
605x725x220
2–51