Eaton’s B-Line series slotted angle is a roll formed from high strength steel strips with unique patterns of horizontal and vertical slots to allow for easy assembly, disassembly and re-assembly as needed. It is an ideal framing solution for a variety of applications, such as shelving, racks or electrical and mechanical supports.
The slotted angle is available in a variety of widths, lengths and combination options. Several slotted angle iron kits and fittings are also available. For more information and to find the slotted angle beam loading options, view our catalog.
B-Line series slotted angle is an all-purpose framing system, roll formed from high strength steel strips. It is designed to be used as economical shelving, racks or electrical and mechanical supports. The unique pattern of horizontal and vertical slots permits full flexibility. Three basic sizes are available for light, medium, and heavy duty applications.
For more information, including loading, visit resources and view or download the
B-Line series strut system catalog.