SL series medium voltage vacuum contactors are Eaton's alternating current contactors developed for power distribution equipment up to 12 kV at 400 amp. They come in both fixed and handcart designs and are compatible with all of Eaton's switchgear assemblies. These contactors are ideal for full or reduced voltage of squirrel-cage induction motors, wound-rotor motors and synchronous motors and for power supply and capacitor switching. They are especially suitable for heavy-load applications and harsh environments such as in mining, paper-making, HVAC, petrochemical and automotive.
7.2kV
12kV
250–800A
200–400A
1,000,000
1,000,000