Eaton iE-VAC Intelligent Vacuum Circuit Breaker is a system developed by Eaton based on decades of circuit breaker R&D and manufacturing experience, which can judge and predict the health status of circuit breaker throughout its life cycle. It is composed of a circuit breaker, a monitoring device, various sensors and an Eaton diagnostic system.
Ratings |
Rated Voltage |
Rated Current |
Rated Breaking Current |
12kV |
630~5000A FC |
25~50kA |