Eaton 7.2 kV–24 kV Power Xpert UX Alternating-current Metal-enclosed Switchgear

Power Xpert UX Alternating-current Metal-enclosed Switchgears are a full line of compact, environment-friendly flame-proof power switchgears. These switchgears use vacuum switching and air-insulation technology with current up to 4000 A. They are particularly suitable for providing control and protection to industrial cabling, transformers, capacitors and motors. 

Core features

  • Use fewer parts for maintenance-free design
  • Use environment-friendly design for low operating and recycling costs
  • Improve insulation reliability by covering the busbar with insulating material
  • Have internal arc classification up to 50 kA / 1 s, and a variety of arc channel configurations for specific on-site conditions
  • Adapt to all types of load control and protection by providing circuit breakers, contactors, load switches and other solutions 
  • Meet requirements in different countries with various marine certifications

Specifications

7.2kV-24kV Power Xpert UX Alternating-current Metal-enclosed Switchgear

RATED CURRENT
BREAKING CURRENT
RATED SHORT-TIME WITHSTAND CURRENT (IK)
SWITCHGEAR WIDTH
RATED VOLTAGE 17.5KV
RATED CURRENT

630/1250A

2000/2500A

1250/2000A

3150/4000(FC)A

BREAKING CURRENT

25/31.5kA

25/31.5kA

40/50kA

25/31.5/40/50kA

RATED SHORT-TIME WITHSTAND CURRENT (IK)

25/31.5kA, 3s

25/31.5kA, 3s

40/50kA, 3s

25/31.5/40/50kA, 3s

SWITCHGEAR WIDTH

600mm

800mm

800mm

1000mm

RATED VOLTAGE 24KV
RATED CURRENT

630/1250A

2000/2500A

BREAKING CURRENT

20/25/31.5kA

20/25/31.5kA

RATED SHORT-TIME WITHSTAND CURRENT (IK)

20/25/31.5kA, 3s

20/25/31.5kA, 3s

SWITCHGEAR WIDTH

800mm

1000mm

Download Links
Download document () of 20
X
Download Close