Medium Voltage Primary Switchgear

Cooper GSN3-12 AC Metal-Enclosed Gas Insulated Switchgear

GSN3-12 is a new generation of environmentally friendly AC metal-enclosed gas insulated switchgear (C-GIS) developed by Cooper Power Systems. It can be used to distribute, monitor and manage power and protect the circuit in public and industrial power distribution networks and the power systems in infrastructure, railway transportation, metallurgy, petrochemical, wharf, shipping, drilling platforms, etc.

Core features

  • Up to 12 kV, 3150 A, 40 kA
  • Uses stainless steel welded vessel, maintenance-free
  • Adapts to different scenarios
  • Adopts vacuum interruption and gas insulation
  • Requires no gas work on-site
  • Offers normal panel size of 500*1025*2250 (W*D*H)

Specifications
Download Links
Download document () of 20
X
Download Close