The LSN Low Voltage Switchgears are Eaton's drawer-style switchgears designed for rapidly evolving low voltage power distribution systems. These switchgears have a rated current up to 6300 A and are mainly used for motor control and power distribution centers in power distribution systems up to 690 V. They are widely used in such areas as power plants, substations and industrial mining enterprises.
Reliable operation
System flexibility
Optimized investment
Reliable operation