The Solstar Disk is a slim, solid die-cast aluminum downlight ideal for small ceiling cavities.
Made from high-quality die-cast aluminum , the Solstar Disk has a backlit LED array with opal polycarbonate diffuser for high-quality uniform lit appearance.
The Solstar Disk is a highly efficient LED luminaire with delivered lumens of up to 110 Llm/cW.
Description | Cat No | Lumens (Lms) | Circuit Watts (W) | Luminaire Efficacy (Llm/cW) | Weight (Kg) | Colour Temperature (K) |
Solstar Disk 1000LM 3000K | SLK10003KZ | 1069 | 11.2 | 95.6 | 0.3 | 3000 |
Solstar Disk 1000LM 4000K | SLK10004KZ | 1123 | 11.2 | 100 | 0.3 | 4000 |
Solstar Disk 1600LM 3000K | SLK16003KZ | 1594 | 15 | 106.2 | 0.47 | 3000 |
Solstar Disk 1600LM 4000K | SLK16004KZ | 1653 | 15.1 | 109.5 | 0.47 | 4000 |
Solstar Disk 1900LM 3000K | SLK19003KZ | 1846 | 18.6 | 99.1 | 0.7 | 3000 |
Solstar Disk 1900LM 4000K | SLK19004KZ | 2016 | 18.3 | 110.5 | 0.7 | 4000 |
Solstar Disk 3000LM 3000K | SLK30003KZ | 2899 | 28.2 | 102.7 | 0.7 | 3000 |
Solstar Disk 3000LM 4000K | SLK30004KZ | 3021 | 28.4 | 106.5 | 0.7 | 4000 |
For DALI dimming option replace character Z with DD. e.g. SLK1003KZ becomes SLK16003KDD | ||||||
For emergency option add EL in front of catalogue number. e.g. - SLK16003KZ becomes ELSLK16003KZ | ||||||
*Emergency option is not available for the 1000LM versions. |
Light Engine and Control Gear Options | • High output, efficient LED array, 80CRI • Available in: 3000K, 4000K, >80 CRI • Energy efficient fixed output control gear as standard • DALI Dimming option |
Materials | • Opal polycarbonate diffuser • Die cast aluminium housing • Steel spring retention clips |
Options | • 1000, 1600, 1900, 3000 nominal lumen options • ø140mm x 22.5mm • ø180mm x 24mm • ø230mm x 24mm • 3hr maintained emergency functionality* |
Installation Notes | • Shallow profile to suit low ceiling voids • Allow 25mm clearance above housing • Do not cover with insulation • Allow 100mm clearance around the luminaire’s sides free of any insulation to allow for suitable air flow • IP44 luminaire head and IP20 LED driver • Luminaire retained securely with toolless spring clips |
Specification | To specify state: Recessed low profile, back lit LED Downlight with HF / DALI gear with plug and socket connection, Aluminium body and bezel, As Eaton’s Solstar Disk range, part no ________ |