For a diverse range of applications which call for a high level of ingress protection, Moduseal Pro offers a complete solution. Moduseal Pro is protected to IP65 from below in a choice of recessed and surface bodies. The clean lines of the diffusers and frames offer greater control of the LED modules for maximum energy efficiency. An integrated emergency option gives a highly efficient design solution, minimising installation points.
An integrated emergency option gives a highly efficient design solution, minimising installation points. With a 3 hour duration and TPa material, the Moduseal Pro is suitable for use on defined escape routes.
Moduseal Pro has been designed and manufactured from welded full box steel, powder coated in RAL 9016 white, providing the clean aesthetics demanded in office applications. Whilst the IP65 frame is constructed from extruded aluminium, chromate pretreated and powder coated in RAL 9016 to blend into the housing.
Variant | Part Number | Lumen | Wattage (W) | Efficacy (Llm/cW) | Weight (Kg) | Emergency variant | Weight (Kg) |
600x600 | |||||||
3600 | MSPR364KZ | 3636 | 40 | 90.9 | 7.0 | ELMSPR364KZ | 7.5 |
4800 | MSPR484KZ | 4824 | 55 | 87.7 | 7.0 | ELMSPR484KZ | 7.5 |
1200 x 300 | |||||||
3800 | MSPR384KZ | 3539 | 48 | 73.7 | 7.9 | ELMP2R384KZ | 8.4 |
5600 | MSPR564KZ | 5608 | 81 | 69.2 | 7.9 | ELMP2R564KZ | 8.4 |
Accessories | |||||||
MS2RST | Diffuser frame removal tool | ||||||
Surface mounted versions are to be ordered complete only. Recessed variants cannot be upgraded to surface mounted. For surface mounted versions replace character R with S, e.g. MSPS364KZ For DALI Dimming option replace character Z with DD, e.g. MSPR364KZ becomes MSPR364KDD For DALI EM PRO emergency options replace add character P as a suffix, e.g. ELMSPR364KDD becomes ELMSPR364KDDP Emergency versions also available with automatic test functionality. |
Light Source and Control Gear Options | LED – high output, high efficiency LED chip set optimized for maximum efficiency Energy efficient drivers |
Options | Fully integrated emergency conversion with 3 hour duration Suitable for use on defined escape routes |
Materials | Body – welded, full box steel construction, powder coated RAL9016 white IP65 frame – extruded aluminium, chromate pretreated and powder coated RAL 9016 white LED panel – TPa rated opal material Surface mounted body – welded, full box steel construction, powder coated RA9016 white |
Installation notes | For ceiling type compatibility refer to the installation guide May be used with prepared aperture ceilings which are suitably reinforced Terminal block with a 2 x 2.5mm2 cable capacity per termination Fixtureless frame retention can be removed with supplied tool or diffuser frame removal tool MS2RST |
Specification | To specify state: Modular recessed luminaire, IP65/IP54 full box welded construction body with post coat powder paint, prismatic lens, TPa clear polycarbonate panel / TPa opal in extruded aluminium frame with RAL9016 finish, securely fixed and with gaskets to achieve IP65/IP54 from below ceiling/ IP65 surface mounted. Moduseal range, part no. ________ |