The Intelligent Lighting System (ILS) is one of the most advanced lighting and energy management systems available today. System intelligence is built into every luminaire, monitoring and reacting to occupancy, pre-selected light levels and changes in ambient daylight levels.
Absence functionality is incorporated to maximise energy saving and controls factor compliance with building regulations. The result is a highly efficient and intelligent lighting controls system, which is easily re-configured as room layout or usage changes, via a simple handheld infra-red programmer. ILS is particularly suited to commercial buildings, such as large office buildings, but whatever the application, the system delivers automatic energy savings combined with outstanding flexibility.
A standard mains insulated 2 core unscreened twisted pair cable of 1.5mm2 cross-sectional area is recommended. Installed between all luminaires to provide the communication link. The cable may be run in a radial, star, tee or ring format. A ring circuit provides a higher degree of integrity, with communication fully retained if a single point of interruption is experienced. Cable length should not exceed 1500m, subject to topology. Polarity must be observed when connecting the BUS cable to each luminaire.
The manual wall plate LCSWP3S is a useful addition to the system enabling local control of those luminaires assigned to the same zone address as the wall plate.
It connects to and draws its power from the BUS loop and occupies 2 device nodes on the system. 3 pre-set scenes can be selected as well as providing the ability to dim, brighten and switch off the luminaires as required. The bezel cover plate is available in a range of colours (ordered separately), please contact us for more information.
Communicating Intelligent Luminaires and Attachments - Including Lamp | ||
ILS Moducell Housing only | ILSMCX240DD (Standard) | EBILSMCX240DD (Emergency) |
ILS Moducell Housing only | ILSMCX255DD (Standard) | EBILSMCX255DD (Emergency) |
ILS Moducell Mirror Louvre | ILMVXM22 | |
ILS Moduspec Housing only | ILSMS3236DD (Standard) | EBILSMS3236DD (Emergency) |
ILS Moduspec Housing only | ILSMS3258DD (Standard) | EBILSMS3258DD (Emergency) |
ILS Moduspec Housing only | ILSMS6418DD (Standard) | EBILSMS6418DD (Emergency) |
ILS Moduspec Housing only | ILSMS6436DD (Standard) | EBILSMS6436DD (Emergency) |
ILS Moduspec Mirror Louvre | ILMXM23236 | |
ILS Moduspec Mirror Louvre | ILMXM23258 | |
ILS Moduspec Mirror Louvre | ILMXM26418 | |
ILS Moduspec Mirror Louvre | ILMXM26436 | |
ILS Moduspec Satin Louvre | ILMXS23236 | |
ILS Moduspec Satin Louvre | ILMXS23258 | |
ILS Moduspec Satin Louvre | ILMXS26418 | |
ILS Moduspec Satin Louvre | ILMXS26436 | |
ILS Moduspec T5 Mirror Louvre | ILSMSFM414DD (Standard) | EBILSMSFM414DD (Emergency) |
ILS Moduspec T5 Mirror Louvre | ILSMSPM414DD (Standard) | EBILSMSPM414DD (Emergency) |
ILS Moduspec T5 Satin Louvre | ILSMSFS414DD (Standard) | EBILSMSFS414DD (Emergency) |
ILS Moduspec T5 Satin Louvre | ILSMSPS414DD (Standard) | EBILSMSPS414DD (Emergency) |
ILS Moduspec T5 Satin Louvre | ILSMSTS414DD (Standard) | EBILSMSTS414DD (Emergency) |
ILS Varsity T5 | ILSVYP228DD (Standard) | EBILSVYP228DD (Emergency) |
ILS Varsity T5 | ILSVYP235DD (Standard) | EBILSVYP235DD (Emergency) |
ILS Varsity T5 | ILSVYP249DD (Standard) | EBILSVYP249DD (Emergency) |
ILS Varsity T8 | ILSVYP236DD (Standard) | EBILSVYP236DD (Emergency) |
ILS Varsity T8 | ILSVYP258DD (Standard) | EBILSVYP258DD (Emergency) |
ILS Varsity School T5 | ILSVYSP228DD (Standard) | EBILSVYSP228DD (Emergency) |
ILS Varsity School T5 | ILSVYSP235DD (Standard) | EBILSVYSP235DD (Emergency) |
ILS Varsity School T5 | ILSVYSP249DD (Standard) | EBILSVYSP249DD (Emergency) |
ILS Varsity School T8 | ILSVYSP236DD (Standard) | EBILSVYSP236DD (Emergency) |
ILS Varsity School T8 | ILSVYSP258DD (Standard) | EBILSVYSP258DD (Emergency) |
Intelligent Luminaires - Inc Lamp (Please see above section for the range of Louvre attachments for Moducell/Moduspec) | ||
ILX Crompack 5 1200mm | ILXCP41DD (Standard) | EBILXCP41DD (Emergency) |
ILX Crompack 5 1200mm | ILXCP42DD (Standard) | EBILXCP42DD (Emergency) |
ILX Crompack 5 1500mm | ILXCP51DD (Standard) | EBILXCP51DD (Emergency) |
ILX Crompack 5 1500mm | ILXCP52DD (Standard) | EBILXCP52DD (Emergency) |
ILX Moducell Housing only | ILXMCFX236DD (Standard) | EMILXMCFX236DD (Emergency) |
ILX Moducell Housing only | ILXMCX240DD (Standard) | EBILXMCX240DD (Emergency) |
ILX Moducell Housing only | ILXMCX255DD (Standard) | EBILXMCX255DD (Emergency) |
ILX Moduspec Housing only | ILXMS3236DD (Standard) | EBILXMS3236DD (Emergency) |
ILX Moduspec Housing only | ILXMS3258DD (Standard) | EBILXMS3258DD (Emergency) |
ILX Moduspec Housing only | ILXMS6418DD (Standard) | EBILXMS6418DD (Emergency) |
ILX Moduspec Housing only | ILXMS6436DD (Standard) | EBILXMS6436DD (Emergency) |
Luminaires shown above are available with built-in intelligent sensors. | ||
Communicating versions with ‘ILS’ or ‘ISM’ prefix. Stand alone non-communicating versions with ‘ILX’ or ‘ISX’ prefix. Please refer to the page number shown for full technical and specification information for each luminaire. | ||
Lechenti is offered with the communicating ‘ISM’ mini head detector and DALI control gear, refer to Lechenti product page for details. |
Standard System Features | ILS is a highly sophisticated and advanced lighting and energy management tool. However, it is easy to install, set up and re-configure, to accommodate the needs of the modern working environment. Intelligence is built into every luminaire, with a wide range of set-up parameters available to configure the system to the exact needs of the installation. All features are set-up via a handheld infra-red master programmer and can be summarised as follows: • Absence function • Occupancy detection • Luminaire communication • Daylight linking • Constant illumination • Illumination control • System set-up • Group Dimming |
Luminaire Compatibility | Luminaire ranges particularly suited to this integrated mini-sensor and BUS communication include recessed, surface and continuous systems such as: Lechenti, Combiform, Laserline, Synthesis, ACoustic SYStem, Crompack 5 and other fluorescent luminaires requiring a small sensor with the features described. For further information contact our technical support and application department on 01302 303240 |