This product has been discontinued and is no longer available.
The Gladiator LED II luminaire offers an energy saving alternative to traditional light sources for amenity area and perimeter lighting applications. Its LED array delivers a 50,000 hour life and eliminates the need for lamp changes, minimising full life maintenance and operating costs, compared to conventional 70w SON/HQI variants.
The provision for automatic dusk to dawn operation via an optional photocell allows automatic security lighting whilst avoiding wasted energy during daylight hours.
The cast aluminium base and polycarbonate lens combine to form a robust impact resistant body ideally suited to commercial applications. Installation is made easy with integrated features such as the side mount cable entry points, that allow through wiring and the BESA cable entry option on the back.
Part number | Description | Lumen (lm) | Wattage (W) | Efficacy (Llm/cW) | Weight (kg) |
GL2P26004KZ | Gladiator LED II Prismatic 2600LM Fixed Output | 2820 | 39 | 72.3 | 1.40 |
PCGL2P26004KZ | Gladiator LED II Prismatic 2600LM Fixed Output Polycarbonate | 1.44 | |||
EBGL2P26004KZ | Gladiator LED II Prismatic 2600LM Emergency | 1.70 | |||
EBPCGL2P26004KZ | Gladiator LED II Prismatic 2600LM Emergency Polycarbonate | 1.74 |
Light Source and Control Gear Options | • 2820 lumen, multi single die LED array • 39 watts, 72.3 Llm/cW • 4000K cool white |
Materials | • Base - pressure die cast aluminium black finish • Lens / cover - polycarbonate, self coloured black cover and clear prismatic optic section |
Installation Notes | • Suitable for wall mounting • 20mm conduit entry on both sides for through wiring • Fused terminal block with 2 x 2.5mm2 cable capacity per termination • Hinged diffuser secured by captive screws |
Options | • Integral photocell option provides further energy saving through automatic dusk to dawn operation • Add ‘PC’ prefix to the catalogue number for the photocell option • Integral emergency conversion, 3 hour duration |
Specification | To specify state: Robust wall mounted LED area lighting luminaire, dust tight and waterproof to IP65, with die cast aluminium base and polycarbonate lens / cover assembly including clear prismatic refractor and optional photocell as Eaton’s Gladiator LED II range, part no. _________ |