NEC – fluorescent hand lamps (13 and 26 watt units):
Class I, Divisions 1 & 2, Groups C, D
Class II, Division 1, Groups E, F, G
Class II, Division 2, Groups F, G
Class III
FM classification
3615
CSA standard
C22.2
Design features
Built-in metal reflector which eliminates glare and blinding, focusing all light on subject
Protected by patented shock absorbers to withstand rough usage
Enclosed ballast, remote from light source for easier handling and maneuverability
Special rubber compound bumper guards and end caps combined with cast guard and metal rods, protecting against damage from falling objects, bumping or dropping
Luminaires come complete with lamp(s) and cord
EVH2625E and EVH2650E incorporate an electronic ballast in the handle for efficiency, cool operation and easy handling