Reliability
50,000 hours rated life
Safety
T6 temperature rating
Reliability
Shock- and vibration-resistant

Certifications and compliances

NEC and CEC

  • Class I, Division 1, Groups C, D
  • T6 temperature rating at 55°C
  • Class I, Zone 1 & 2, Group IIB
  • Class II, Groups E, F, G
  • Marine and wet locations, Type 4X, IP66
  • UL Listed
  • cUL Listed (certified by UL to CSA standards)

NEC 

  • Class III, Simultaneous Presence

UL Standards:

  • 844 Electric Fixture Hangers for Hazardous Locations
  • 1598 Luminaire
  • 1598A Luminaire for Installation on Marine Vessels

CSA Standard:

  • C22.2 No. 137

 

Design features

  • Instant illumination and restrike
  • Better visibility with crisp, white light
  • T6 temperature rating – safely operate in the most hazardous environments
  • Cold temperature operation / no warm-up required
  • Easy installation – compact modular fixture attaches onto existing Champ mounting module
  • Energy-efficient – up to 85% reduction in energy used
  • Provides up to 50,000 hours rated life – eliminates need for frequent lamp replacement
  • Contains no mercury or other hazardous substances
  • Shock- and vibration-resistant solid-state luminaires have no filaments or glass components that could break – greatly reduces the risk of premature failure
  • Operating ambient -30ºC to 55ºC (AC), -30ºC to 40ºC (DC)

Standard materials

  • Body, mounting modules and guard – copper-free aluminum with Corro-free epoxy powder coat
  • Globe – heat and impact-resistant glass
  • Gaskets – silicone
  • External hardware – stainless steel

Drawings and design support

Core features

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
Download document () of 20
X
Download Close