Three basic versions of the DILA contactor relay from the Eaton Moeller series are available: 4 NO contacts; 3 NO contacts and 1 NC contact; and 2 NO contacts and 2 NC contacts. The devices can be expanded to up to eight contacts and come with 2-pole and 4-pole top-mounting auxiliary contacts. The relays are ideally suited for use as coupling or interface contactors, especially if used to control large contactors directly from a PLC.