Exceptional machine assembly

Automating the process of cutting ring assembly and tube forming is the best way to ensure excellent tube fitting performance. That’s why we’ve developed our own bespoke assembly machines in-house to optimize the production of Walterscheid systems.

Fast and reliable assembly every time

We produce up to 80 machines per year and take pride in creating all our tooling in-house to guarantee stable machine performance and a long service lifetime. We also have a large rental pool of machines available to support customer projects or offer replacements in case of maintenance.

Our assembly machines

  • The innovative M-R7 is designed for final assembly of our WALPRO and WALRING systems. It offers optimized performance and installation advantages, resulting in a short tightening movement and reduced force required at the final stage of assembly.
  • The reliable M-WF385Xplus is designed for the most demanding applications, enabling tube forming for the WALFORM system in steel and stainless-steel. It enables additional sealing, easy machine assembly, and robust performance.

M-WF385Xplus features and benefits

  • Final assembly of WALFORM from 6-42 mm
  • Fast cycle times allow efficient and economical production
  • Reduced set-up time thanks to easy tool changes
  • Compact, low-weight design for easy transportation on the shop floor
  • Robust design reduces downtime and enables a longer machine lifetime
  • Forming pressure control reduces energy consumption and extends machine lifetime
  • Quieter performance for reduced noise level in the shop floor
  • Color-coded tools to avoid mistakes in the forming process

M-R7 features and benefits

  • Final assembly of WALPRO and WALRING from 6-42mm
  • Fast cycle times allow efficient and economical production
  • Able to process extremely tight bent tubes and short straight tube ends
  • Automatic pressure point detection and way control ensures accurate and reliable assembly
  • RFID-technology for tool detection and setting of process values
  • Optimized error detection with self-programmed limits based on statistical process control
  • Unmissable error messages that require acknowledgment
  • Automatic assembly by pushing the tube through the tool
  • Export assembly parameters via a USB port for integration into quality systems

MR-7 cutting ring machine video

Learn more about MR-7 cutting ring machine

WALFORM machine M-WF385X plus 400V video

Learn more about WALFORM machine M-WF385X plus 400V

Featured resources