DURABLE
Rugged enough to stand up to the toughest applications
UV RESISTANCE
Last longer than all competitors
DESIGN FLEXIBILITY
Hundreds of styles to choose from

Rugged, reliable and ready when you are

For decades, Synflex thermoplastic specialty hose and tubing has been used by designers as a lightweight alternative to rubber hose or metal tubing. Synflex hose and tubing products offers flexibility, durability, abrasion resistance, superior chemical resistance, high pressure capability and extended product performance.

Synflex Thermoplastic Specialty 35NG Hose

Designed to be used in CNG dispensing and high pressure on-vehicle applications, Synflex 35NG hose is rugged enough to stand up to the toughest applications. In UV resistance testing, Synflex 35NG lasted longer than all competitive products and is certified to the latest NGV standards to ensure dependable performance.

Synflex Moisture-Lok 3440 Series

Synflex Moisture-Lok hose is designed with a high moisture barrier core tube for keeping moisture out. It is ideal for conveying urethane foam and moisture sensitive products such as adhesives. The moisture barrier core extends the life of the material, improving performance and keeping application costs to a minimum.

Synflex Pure Water Hose 34PW Series

Synflex 34PW hose is constructed with a Polyolefin tube that has the performance necessary to be certified to NSF-51/NSF-61 as well as meet the U.S. Navy's MIL-STD-767A requirements. It provides clean and safe transmission of food and potable water products.

Product features

  • Significantly better abrasion resistance
  • Enhanced flexibility
  • Improved ease of cutting
  • Increased flow performance
  • Metric sizes
  • Exceeds DIN specifications

Thermoplastic tube assemblies

Eaton’s customizable thermoplastic tubing products are a flexible solution for applications including drain, air, water, chemical, powder, fuel and oil transfer lines. Our thermoplastic products can be constructed to meet FDA, NSF, UL, SAE, Mil-Spec and other industry specifications. They’re also available in a variety of lengths, colors and individualized branding for easy identification and use.

Eaton beverage hoses

Decades of polymer science experience has established Eaton as the leader in beverage dispensing hose and tubing products. Our products eliminate the potential for external contamination, maintain flavor integrity, aid in fast flavor changeover and are impervious to gas permeation. All of our beverage dispensing products are manufactured under ISO 9001 certification and meet applicable industry standards. We offer a wide range of products and can provide the right solution for any application utilizing our standard product line or a customized solution.

Our application specific beverage hose and tubing products are ideal for:

Soft drink fountain systems • Draught beer, liquor and wine systems • Ice tea and fruit juice dispensing equipment • Frozen carbonated drink systems • Coffee and espresso machines • Dairy product dispensing equipment • Carbonated and non-carbonated water lines • Condiment dispensing equipment • Hot cheese dispensing equipment • Carbon dioxide, nitrogen and mixed gas lines

Synflex Taste-Rite Braided Hose and Tubing

Taste-Rite hose and tubing products employ a modified PET barrier bonded to a special polyolefin alloy. This modified PET contact layer offers a mirror smooth, no-porous contact surface which improves flow and minimizes microbial growth. It also insures flavor integrity and provides optimal resistance to carbon dioxide, nitrogen, oxygen and mixed gas permeation.

Eaton Flo-Guard Braided Hose and Tubing

Eaton Flo-Guard hose and tubing products are constructed with a natural barrier inner core bonded to a modified copolymer cover. This combination allows for flavor protection and allows for reuse after cleaning. This barrier combination also allows for maximum flexibility, kink resistance and ease of installation in confined areas. It can also be permanently thermoformed in order to increase routing efficiency and reduce fitting usage.

Non-Insulated Cabled Beverage Bundles

Eaton Cabled Barrier Bundles are ideal for applications requiring beverages to be conveyed at ambient temperatures. Our non-insulated bundles are constructed of a cabled core of tubing or hose, wrapped with a vapor barrier taped and jacketed with a PVC sheath. This construction provides the ultimate in barrier protection coupled with excellent overall bundle flexibility. Our bundles are available in a variety of hose and tube combinations and can be manufactured utilizing any of Eaton’s Taste-Rite, Flo-Guard and non-barrier single line products.

Explore hydraulic hose fittings

From crimp and reusable fittings, quick disconnect couplings to steel adapters and more, Eaton delivers an incredible range of fittings and connectors for virtually any mobile or industrial application to help you make the right connection every time.

Let’s work together

Built on a strong legacy of solving some of the industry’s toughest challenges, Eaton’s hydraulics business, together with our global network of Eaton-certified channel partners, has been supporting manufacturers with world-class products and expert service and support for more than 100 years. Our network is trained to help with everything from specifying to prototyping and system assembly to commissioning.
Specifications
Download Links
Download document () of 20
X
Download Close